Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

TS2-3-3/4-M

Expand Table
1/5
Part No.
PN
Series
SER
Slide Configuration
SC
Model Finish
MF
Drive Option
DR
Slide Widths
SW [Pulgada]
Saddle Length
S [Pulgada]
Saddle Locks
SL
Accessories
AC
Base Length
B [Pulgada]
Travel Length
T [Pulgada]
Height
H [Pulgada]
Slide Widths Top
SWT [Pulgada]
Saddle Length Top
ST [Pulgada]
Drive Option Top
DRT
Saddle Lock Top
SLT
Base Length Top
BT [Pulgada]
Travel Length Top
TT [Pulgada]
Height Top
HT [Pulgada]
1
TS2-3-3/4-M
TS
Single Axis TS Slide
Machined
Basic
2.00
3.00
No
None
2.25
0.75
.885/.865
N/A
N/A
N/A
N/A
0.00
0.00
000
Show compressed display (1 configurable product)
ShorttextDovetail Slides
Últimos cambios04.08.2021 08:14:05
Unidad

Clasificaciones

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
Add at least 2 products with